The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

PTIO 1,5/S/3-LED 24 GN - Initiator/actuator terminal block
3244436

Initiator/actuator terminal block, with green light indicator, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors