SAC-5P-M12MS/ 2,0-927/M12FS VA
-
Sensor/actuator cable
1402947
5-pos. cable, black PVC, shielded, shielded plug, straight M12, A-coded, on shielded socket, straight M12, A-coded with VA knurl, length: 2 m
Product details
Product type | Data cable preassembled |
Number of positions | 5 |
Nominal voltage UN | 48 V AC |
60 V DC |
Cable length | 2 m |
CANopen®/DeviceNet™, PVC, black [927] | |
Cable weight | 83 kg/km |
UL AWM Style | 2464 (80°C/300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | CANopen®/DeviceNet™, PVC, black [927] |
Signal runtime | 4.46 ns/m |
Conductor structure signal line | 44x 0.10 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 44x 0.10 mm |
AWG power supply | 22 |
Conductor cross section | 2x 0.34 mm² (Signal line) |
2x 0.34 mm² (Power supply) | |
1x 0.38 mm² (Drain wire) | |
Wire diameter incl. insulation | 2.55 mm (Signal line) |
1.37 mm (Power supply) | |
External cable diameter | 8.30 mm ±0.3 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | Foamed PP (Signal line) |
PVC (Power supply) | |
Single wire, color | red-black, blue-white |
Thickness, insulation | ≥ 0.30 mm (Wire insulation power supply) |
Thickness, outer sheath | ≥ 1.00 mm |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | 2 pairs with filler elements, around a drain wire in the center to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 56 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Wave impedance | 120 Ω ±12 Ω (f = 1 MHz) |
Working capacitance | approx. 39.8 nF (Signal line, line-line) |
≤ 4000 pF (Signal line, line-shield) | |
Nominal voltage, cable | ≤ 300 V |
Test voltage | 2000 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 67 mm |
Flame resistance | in acc. with UL 1581, section 1061 |
Ambient temperature (operation) | -30 °C ... 80 °C |
Item number | 1402947 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CDD |
Product key | AF1CDD |
GTIN | 4046356637657 |
Weight per piece (including packing) | 220 g |
Weight per piece (excluding packing) | 202.1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG