SAC-8P-P12MS/ 3,0-PUR/P12FS
-
Sensor/actuator cable
1649271
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 Push Pull, coding: A, on Socket straight M12 Push Pull, coding: A, cable length: 3 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 8 |
Shielded | no |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Connection technology | |
Connection method | Push-Pull |
Conductor connection | |
Connection method | Push-Pull |
Connection 1 | |
Dimensional drawing |
M12 Push-Pull male pin assignment, 8-pos., pin-side view
|
Type | M12 Plug, straight, 8-position, Push Pull, Keying: A |
Number of positions | 8 |
Shielded | no |
Signal type/category | Universal |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 Ω |
Overvoltage category | II |
Degree of pollution | 3 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PK |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Material Release | Die-cast zinc, nickel-plated |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12-Push-Pull |
Standards/regulations | IEC 61076-2-010 |
Connection 2 | |
Dimensional drawing |
Pin assignment M12 socket, 8-pos., A-coded, view female side
|
Type | M12 Socket, angled, 8-position, Push Pull, Keying: A |
Number of positions | 8 |
Shielded | no |
Signal type/category | Universal |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Material Contact | CuZn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Material Release | Die-cast zinc, nickel-plated |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-010 |
Cable length | 3 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 46 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 8 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 8x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
External cable diameter | 5.90 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material, filler | PE |
Material wire insulation | PP |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
Thickness, insulation | ≥ 0.21 mm |
Thickness, outer sheath | approx. 0.80 mm |
Overall twist | 8 wires around filler to the core |
Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Wave impedance | 100 Ω +15 % (with 1 MHz) |
Cable capacity | ≤ 70 pF/m |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Minimum bending radius, fixed installation | 8 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 48 mm |
Smallest bending radius, movable installation | 59 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 59 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥1000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
According to DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Low adhesion | |
abrasion-resistant | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
flexible | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1649271 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CFA |
Product key | AF1CFA |
GTIN | 4067923181885 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save time, thanks to installation with push-pull fast locking
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG