PSR-SPP-230AC/ESAM2/3X1/1X2/B
-
Safety relays
2901431
Safety relay for emergency stop and safety door up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, single-channel operation, 3 enabling current paths, nominal input voltage of 230 V AC, pluggable Push-in terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRclassic |
Application | Emergency stop |
Safety door | |
Control | 1-channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 2.88 W |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | 4 kV / basic insulation (safe isolation, reinforced insulation, and 6 kV between A1-A2/logic/enabling and signaling current paths) |
General | |
Rated control circuit supply voltage US | 230 V AC -15 % / +10 % |
Rated control supply current IS | 22 mA |
Voltage at input/start and feedback circuit | ~ 24 V DC |
Typical response time | 50 ms (manual start) |
300 ms (automatic start) | |
Typ. starting time with Us | 300 ms (when controlled via A1 or S11/S12) |
Typical release time | 20 ms (when controlled via S11/S12) |
150 ms (when controlled via A1) | |
Recovery time | 1 s |
Maximum switching frequency | 0.5 Hz |
Protective circuit | Surge protection; Suppressor diode |
Surge protection; Varistor | |
Max. permissible overall conductor resistance | 50 Ω |
Contact switching type | 3 enabling current paths |
1 signaling current path | |
Contact material | AgSnO2, gold-flashed |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 10 V AC/DC |
Limiting continuous current | 6 A (Enabling current paths) |
5 A (Signaling current path) | |
Maximum inrush current | 6 A |
Inrush current, minimum | 10 mA |
Sq. Total current | 72 A2 |
Interrupting rating (ohmic load) max. | 144 W (at 24 V DC) |
230 W (at 48 V DC) | |
68 W (at 110 V DC) | |
88 W (at 220 V DC) | |
2000 VA (for 250 V AC) | |
Maximum interrupting rating (inductive load) | 48 W (at 24 V DC) |
40 W (at 48 V DC) | |
35 W (at 110 V DC) | |
33 W (at 220 V DC) | |
Switching capacity min. | 100 mW |
Switching capacity (360/h cycles) | 6 A (24 V DC) |
5 A (230 V AC) | |
Switching capacity (3600/h cycles) | 3 A (24 V (DC13)) |
3 A (230 V (AC 15)) | |
Output fuse | 10 A gL/gG NEOZED (Enabling current paths) |
6 A gL/gG NEOZED (Signaling current paths) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Status display | 2 x LED (green) |
Operating voltage display | 1 x LED (green) |
Width | 22.5 mm |
Height | 112 mm |
Depth | 114.5 mm |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 1 (up to Cat. 4 depending on the application) |
Performance level (PL) | c (up to PL e depending on the application) |
Safety data | |
Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
Safety data | |
Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
Safety data | |
Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
Conformity/Approvals | |
Conformance | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2901431 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA111 |
Product key | DNA111 |
Catalog page | Page 229 (C-6-2019) |
GTIN | 4046356592178 |
Weight per piece (including packing) | 235.4 g |
Weight per piece (excluding packing) | 167.21 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 811f4e87-2fe0-4d79-a449-8416d728be2b |
Compatible products
Your advantages
Up to Cat. 1/PL c in accordance with ISO 13849-1, SIL 1 in accordance with EN IEC 62061, SIL 1 in accordance with IEC 61508
Depending on the application, up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
1-channel control
Basic insulation
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG