PLC-BSC- 24DC/21HC/H
   - 
  Relay base
    
      1012318
      
      
    
  
      14 mm PLC basic terminal block without relay, for mounting on DIN rail NS 35/7,5, Screw connection, 1 changeover contact, Input voltage 24 V AC/DC
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
| Product type | Relay socket | 
| Product family | PLC-INTERFACE | 
| Application | High continuous currents | 
| Operating mode | 100% operating factor | 
| Protective circuit | Damping diode, polarity protection diode | 
| Nominal input voltage UN | 24 V AC/DC | 
| Protective circuit | Freewheeling diode | 
| Nominal input voltage UN | 24 V AC/DC | 
| Connection method | Screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² | 
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 | 
| Tightening torque | 0.6 Nm ... 0.8 Nm | 
| Status display | LED | 
| Width | 14 mm | 
| Height | 80 mm | 
| Depth | 104 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 (Housing) | V0 (Housing) | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 85 °C | 
| CE | |
| Certificate | CE-compliant | 
| UKCA | |
| Certificate | UKCA-compliant | 
| Shipbuilding approval | |
| Certificate | TAE0000196 | 
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group | 
| EN 60068-2-60 | |
| Shipbuilding data | |
| Temperature | D | 
| Humidity | A | 
| Vibration | B/C | 
| EMC | B | 
| Enclosure | Required protection according to the Rules shall be provided upon installation on board | 
| Electromagnetic compatibility | Conformance with EMC directive | 
| Low Voltage Directive | Conformance with Low Voltage Directive | 
| Mounting type | DIN rail mounting | 
| Assembly note | in rows with zero spacing | 
| Mounting position | any | 
| Item number | 1012318 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | DK6221 | 
| Product key | DK6221 | 
| GTIN | 4055626489506 | 
| Weight per piece (including packing) | 67.14 g | 
| Weight per piece (excluding packing) | 67 g | 
| Customs tariff number | 85366990 | 
| Country of origin | DE | 
ETIM
| ETIM 8.0 | EC001456 | 
UNSPSC
| UNSPSC 21.0 | 39122300 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) | 
| Lead (CAS: 7439-92-1) | |
| SCIP | 0556370d-a605-40b7-baf6-5917f2cf3e9f | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
FBST 500-PLC RD - Continuous plug-in bridge 2966786
 - 
    
      
FBST 500-PLC BU - Continuous plug-in bridge 2966692
 - 
    
      
FBST 500-PLC GY - Continuous plug-in bridge 2966838
 - 
    
      
FBST 6-PLC RD - Single plug-in bridge 2966236
 - 
    
      
FBST 6-PLC BU - Single plug-in bridge 2966812
 - 
    
      
FBST 6-PLC GY - Single plug-in bridge 2966825
 - 
    
      
FBST 8-PLC GY - Single plug-in bridge 2967688
 - 
    
      
FBST 14-PLC BK - Single plug-in bridge 2967691
 - 
    
      
PLC-ATP BK - Separating plate 2966841
 - 
    
      
PLC-ESK GY - Power terminal block 2966508
 - 
    
      
SZF 1-0,6X3,5 - Screwdriver 1204517
 - 
    
      
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
 - 
    
      
ZB 10 CUS - Zack marker strip 0824941
 - 
    
      
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
 - 
    
      
ZB10,LGS:U-N - Marker for terminal blocks 1053438
 - 
    
      
UC-TM 10 - Marker for terminal blocks 0818069
 - 
    
      
UC-TM 10 CUS - Marker for terminal blocks 0824605
 - 
    
      
UCT-TM 10 - Marker for terminal blocks 0829142
 - 
    
      
UCT-TM 10 CUS - Marker for terminal blocks 0829623
 - 
    
      
ZB 12:UNPRINTED - Zack marker strip 0812120
 - 
    
      
ZB 12 CUS - Zack marker strip 0824942
 - 
    
      
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
 - 
    
      
UC-TM 12 - Marker for terminal blocks 0819194
 - 
    
      
UC-TM 12 CUS - Marker for terminal blocks 0824613
 - 
    
      
UCT-TM 12 - Marker for terminal blocks 0829144
 - 
    
      
UCT-TM 12 CUS - Marker for terminal blocks 0829630
 - 
    
      
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
 - 
    
      
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
 - 
    
      
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
 - 
    
      
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
 - 
    
      
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
 - 
    
      
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
 - 
    
      
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
 - 
    
      
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
 - 
    
      
NS 35/ 7,5 CAP - End cap 1206560
 - 
    
      
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
 - 
    
      
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
 - 
    
      
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
 - 
    
      
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
 - 
    
      
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
 - 
    
      
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
 - 
    
      
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
 - 
    
      
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
 - 
    
      
NS 35/15 CAP - End cap 1206573
 - 
    
      
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
 
PHOENIX CONTACT Ltd
        
        Halesfield 13, Telford, Shropshire, TF7 4PG