EMG 12-REL/KSR-120/1
-
Relay module
2949211
Relay module, with soldered-in miniature switching relay, contact (AgNi): Medium to large loads, 1 N/O contact, 120 V AC/DC input voltage
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.6 W |
Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 120 V AC/DC |
Input voltage range | 96 V AC/DC ... 127.2 V AC/DC |
Input voltage range in reference to UN | 0.8 ... 1.06 |
Drive and function | monostable |
Typical input current at UN | 5 mA |
Typical response time | 8 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Varistor; Varistor | |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | Single contact, 1 N/O contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Interrupting rating (ohmic load) max. | 140 W (at 24 V DC) |
60 W (at 48 V DC) | |
48 W (at 60 V DC) | |
35 MW (at 110 V DC) | |
55 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 12.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | VDE 0160 |
VDE 0435 (in sections) | |
VDE 0110b |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2949211 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | DK6142 |
GTIN | 4017918083717 |
Weight per piece (including packing) | 45.16 g |
Weight per piece (excluding packing) | 45.16 g |
Country of origin | DE |
Compatible products
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG