MKDS 10 HV/ 7-ZB-10,16 - PCB terminal block
1709733

Pictogram product line COMBICON Terminals L
Pictogram cross section 16 mm2
Pictogram pitch 10.16 mm
Pictogram connection method Screw connection with tension sleeve
Pictogram screw head form Slotted
Pictogram mounting type Wave soldering

Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: MKDS 10 HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve