QPD H 4X2,5 9-14 GY
-
H distributor
1582246
H distributor, connection method: IDC connection, number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, with QUICKON nut, coding: Coding profile, external cable diameter: 9 mm ... 14 mm
Product details
Product type | Power distributor |
Product family | QPD |
Type | H-distributor |
Number of positions | 4 |
Connection profile | 4 |
Position marking | 1, 2, 3, 4 |
Number of connections | 4 |
No. of cable outlets | 4 |
Coding | Coding profile |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection method | IDC connection |
Frequency of connections between conductors of the same cross section | max. 10 |
Conductor connection | |
Conductor cross section flexibel | 1 mm² ... 2.5 mm² |
Conductor cross section solid | 1 mm² ... 2.5 mm² |
Connection cross section AWG | 16 ... 14 |
Tightening torque Union nut | 5 Nm |
Wrench size Union nut | 22 mm |
Dimensional drawing |
|
Width | 59.7 mm |
Height | 32.2 mm |
Length | 114 mm |
Wrench size | 22 mm |
Wrench size for mounting | 22 mm |
Rated surge voltage (II/2) | 8 kV |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 6 kV |
Rated current | 20 A |
Contact resistance | < 3 mΩ |
rated voltage (II/2) | 1000 V |
rated voltage (III/2) | 1000 V |
Rated voltage (III/3) | 690 V |
Nominal voltage UN | 690 V |
Nominal current IN | 20 A |
Mechanical data | |
Insertion/withdrawal cycles | max. 50 |
Material Housing | PA |
Material Contact | CuZn |
Material Contact surface | tin-plated |
Flammability rating according to UL 94 | V0 |
Material wire insulation | PVC/PE/TPE/rubber |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
External cable diameter | 9 mm ... 14 mm |
Wire diameter including insulation | 2 mm ... 3.8 mm |
Position marking | 1, 2, 3, 4 |
Material wire insulation | PVC / PE |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
Distance from the nozzle 150 mm | |
Impact strength | IK07 (-25 °C) |
Ambient temperature (operation) | -40 °C ... 100 °C |
Temperature when conductor connected | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 100 °C |
Item number | 1582246 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF6DBB |
Product key | AF6DBB |
Catalog page | Page 94 (PC-2011) |
GTIN | 4046356463393 |
Weight per piece (including packing) | 151.1 g |
Weight per piece (excluding packing) | 146.3 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440603 |
UNSPSC
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG