SAC-4P-M12MST/ 5,0-PUR/FST SH - Power cable
1417687

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug straight M12, coding: T, on Socket straight M12, coding: T, cable length: 5 m, For direct current up to 12 A/63 V

Product details









Compatible products



Your advantages

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads