The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

ST 2,5-TWIN/ 1P RD - Feed-through terminal block
3061237

Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 3, number of positions: 1, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm2, 1st level connection left, cross section: 0.08 mm2 - 4 mm2, 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: red

Product details









Compatible products