CSA
Approval ID: 2030668| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 40 A | 20 - 8 | ||
| C | ||||
| 600 V | 40 A | 20 - 8 | ||
| D | ||||
| 600 V | 5 A | 20 - 8 | ||
IECEE CB Scheme
Approval ID: DE1-64372_B1_B2| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | ||||
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 40 A | 20 - 8 | ||
| C | ||||
| 600 V | 40 A | 20 - 8 | ||
VDE Zeichengenehmigung
Approval ID: 40043445| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 0.5 - 6 | |||