PSTD 0,65X0,65/9-3IS-2,54
-
Pin strip
1252178
Pin strip, color: black, nominal current: 3 A (per contact), rated voltage (III/2): 100 V, contact connection type: Pin, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, pitch: 2.54 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, locking: without, type of packaging: packed in cardboard
Product details
Product type | Pin strip |
Product family | PSTD 0,65X0,65/..-V |
Type | Pin strip |
Number of positions | 9 |
Pitch | 2.54 mm |
Number of connections | 9 |
Number of rows | 1 |
Number of potentials | 9 |
Pin layout | Linear pinning |
Properties | |
Nominal current IN | 3 A (per contact) |
Contact resistance | 35.7 mΩ |
Rated voltage (III/3) | 60 V |
Rated surge voltage (III/3) | 1.5 kV |
Rated voltage (III/2) | 100 V |
Rated surge voltage (III/2) | 1.5 kV |
Rated voltage (II/2) | 150 V |
Rated surge voltage (II/2) | 1.5 kV |
Mounting type | THR soldering |
Pin layout | Linear pinning |
Material data - contact | |
Contact material | Cu alloy |
Surface characteristics | Completely gold-plated |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Dimensional drawing |
|
Pitch | 2.54 mm |
Width [w] | 22.86 mm |
Height [h] | 38.2 mm |
Length [l] | 2.5 mm |
Solder pin length [P] | 2.5 mm |
Pin dimensions | 0.635 x 0.635 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Rated insulation voltage (III/3) | 60 V |
Rated surge voltage (III/3) | 1.5 kV |
minimum clearance value - non-homogenous field (III/3) | 0.8 mm |
minimum creepage distance (III/3) | 1.6 mm |
Rated insulation voltage (III/2) | 100 V |
Rated surge voltage (III/2) | 1.5 kV |
minimum clearance value - non-homogenous field (III/2) | 0.5 mm |
minimum creepage distance (III/2) | 0.71 mm |
Rated insulation voltage (II/2) | 150 V |
Rated surge voltage (II/2) | 1.5 kV |
minimum clearance value - non-homogenous field (II/2) | 0.5 mm |
minimum creepage distance (II/2) | 0.8 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 20 m/s² |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 1.75 kV |
Contact resistance R1 | 35.7 mΩ |
Contact resistance R2 | 35.7 mΩ |
Insertion/withdrawal cycles | 25 |
Climatic test | |
Specification | DIN 50018:2013-05 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 0.84 kV |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 150 m/s² |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 80 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1252178 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | ACHBBZ |
Product key | ACHBBZ |
GTIN | 4063151359454 |
Weight per piece (including packing) | 1.756 g |
Weight per piece (excluding packing) | 11 g |
Customs tariff number | 85366930 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Suitable for wave and reflow soldering processes
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG