cUL Recognized
Approval ID: E60425-20210507Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group C | ||||
1000 V | 72 A | 18 - 4 |
UL Recognized
Approval ID: E60425-20210507Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group C | ||||
600 V | 72 A | 18 - 4 | ||
Use group F | ||||
1000 V | 72 A | 18 - 4 |
cULus Recognized
Approval ID: E60425-20210507Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 72 A | 18 - 4 |
VDE approval of drawings
Approval ID: 40054188Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 76 A | 0.75 - 25 |