VDE Zeichengenehmigung
Approval ID: 40043675Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
160 V | 8 A | 0.2 - 1.5 |
cULus Recognized
Approval ID: E60425-20110930Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 8 A | 24 - 16 | ||
F | ||||
63 V | 8 A | 24 - 16 |