BCW-500X10- 6 GN - PCB terminal block
1304182

Printed circuit board terminal, nominal current: 15 A, nominal cross section: 2.5 mm2, number of potentials: 6, number of rows: 1, pitch: 5 mm, connection method: Screw connection with wire protector, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors