cULus Recognized
Approval ID: E60425-19931012Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 24 - 14 | ||
D | ||||
300 V | 10 A | 24 - 14 |
VDE report with production monitoring
Approval ID: 40041908Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 12 A | 0.2 - 2.5 |