FKC 2,5 HC/ 3-ST-5,08-LR
-
PCB connector
1193001
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: FKC 2,5 HC/..-ST-LR, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: Lock-and-release locking system, mounting method: Lock & Release, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button
Quick and convenient testing using integrated test option
Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
Defined contact force ensures that contact remains stable over the long term
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations