VDE report with production monitoring
Approval ID: 40038423Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
160 V | 8 A | 0.2 - 1.5 |
cULus Recognized
Approval ID: E60425-19920306Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Field wiring | 300 V | 8 A | 24 - 16 | |
C | ||||
Factory wiring | 50 V | 8 A | 24 - 16 | |
D | ||||
Field wiring | 300 V | 8 A | 24 - 16 |