Pictogram product line COMBICON Connectors L
Pictogram cross section 4 mm2
Pictogram mounting type Wave soldering
Pictogram type of packaging packed in cardboard
PCB headers, nominal cross section: 4 mm2, color: cream, nominal current: 20 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: PC 4/..-G, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, number of solder pins per potential: 2, plug-in system: COMBICON PC 4, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard