DMCV 0,5/ 5-G1-2,54 P20THR R44 - PCB header
1844905

Pictogram product line COMBICON Connectors XS
Pictogram cross section 0.5 mm2
Pictogram mounting type THR soldering / wave soldering
Pictogram type of packaging 44 mm wide tape

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of potentials: 10, number of rows: 2, number of positions: 5, number of connections: 10, product range: DMCV 0,5/..-G1-THR, pitch: 2.54 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape

Product details









Compatible products




Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Designed for integration into the SMT process
Vertical connection enables multi-row arrangement on the PCB
Small component size for applications where space is at a premium