UL Recognized
Approval ID: E118976-20240611Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
125 V | 3.2 A | 18 |
The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country
Feed-through connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 16, product range: DD21H 0,85/..-PT, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
125 V | 3.2 A | 18 |
In what colors are the items available?
Our standard color is black.
In what colors are the items available?
Our standard color is black.
Are there codes for these items?
Yes, the codes are already integrated in the housing.
Can I also plug two individual connectors into one header?
With CONNEXIS D32, two single connectors can also be plugged into a double-row header.
Are the connectors also available with latching?
Yes, all CONNEXIS series plugs feature latching.
What is the degree of protection of the items?
The connectors are approved according to IP20.
What do I need to consider when choosing a cable?
You must select the appropriate crimp contact for the conductor cross-section.