cULus Recognized
Approval ID: E60425-20071007| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| Use group B | ||||
| 250 V | 8 A | 30 - 14 | ||
| Use group D | ||||
| 300 V | 8 A | 30 - 14 | ||
VDE report with production monitoring
Approval ID: 40040694| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| 160 V | 8 A | 0.2 - 1.5 |