VL PPC 7015 RR 01
-
Panel PC
2400120
Panel PC, 38.1 cm / 15"-TFT display (Resistive industrial touch screen), 1280 x 1024 pixel(s) (SXGA), Intel® Core™ i7-610E 2.53 GHz, 1x COM (RS-232), 4x USB 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Professional, English.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Panel PC (PPC)
Powerful Intel® Core™ i7 processor
Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
Ambient operating temperatures from 0 °C ... 45 °C
Panel mounting
15" display