Single Pair Ethernet M12 patch cable
SPE-T1- 2,0-99B/M12FS
-
Network cable
1478369
Network cable, Single Pair Ethernet CAT B (1 Gbps), 2-position, PUR halogen-free, green, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12-SPE / IP67, cable length: 2 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Single Pair Ethernet |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Bus system | Ethernet |
Signal type/category | Single Pair Ethernet CAT B (ISO/IEC 63171), 1 Gbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 72 V DC |
Transmission medium | Copper |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Dimensional drawing |
Pin assignment, Single Pair Ethernet, 2 pos.
|
Type | Socket, 2-position, shielded (Advanced Shielding Technology) |
Number of positions | 2 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | Single Pair Ethernet CAT B (ISO/IEC 63171), 1 Gbps |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | Cu |
Material Contact surface | Ni/Au |
Material Contact carrier | PP |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 63171-5 |
Connection 2 | |
Type | free cable end |
Cable length | 2 m |
Single Pair Ethernet PUR flexible, green [99B] | |
Dimensional drawing |
|
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 2 |
Shielded | yes |
Cable type | Single Pair Ethernet PUR flexible, green [99B] |
Conductor structure | 1 x 2 x AWG 22/7, S/FTP |
AWG signal line | 22 |
Conductor cross section | 2x 0.34 mm² |
Wire diameter incl. insulation | 1.6 mm |
External cable diameter | 5.50 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | green |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white, blue |
Twisted pairs | 2 cores to the pair |
Overall twist | 1 pair with fillers twisted horizontally |
Optical shield covering | 90 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 44 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
UL 1581, Sec. 1061 (Cable Flame) | |
according to CSA FT1 | |
Resistance to oil | in accordance with DIN EN 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
-25 °C ... 80 °C (for installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 |
Standard designation | M12 connector |
Standards/specifications | IEC 63171-5 |
Note | T1-SPE |
Item number | 1478369 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1BJI |
Product key | AF1BJI |
GTIN | 4063151893262 |
Weight per piece (including packing) | 107 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 9.126 kg CO2e |
Your advantages
Future-proof: standardized connectors in accordance with IEC 63171-5 (IP67)
Easily integrated: Male and female versions for established inductive sensors and flying leads
Straightforward servicing: M12 connectors are compatible with IP20 connectors for SPE
Safely shielded: patch cables with Advanced Shielding Technology
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG