POS POLEMOUNT SHIM 108 - Mounting material
1790327

Reinforcement set for additional stability of PV panel bracket, up to wind force 10, pole Ø 48 mm ... 108 mm, compatible with: POS PANELFIX S, POS POLEMOUNT SET 108, material: stainless steel

Product details








Compatible products



Your advantages

Simple 1-person installation of the entire system
Rust-free material for universal use
Compatible with all standard panels
Very flexible in use thanks to innovative tension clamps
Holds reliably up to wind force 10