CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 15 A | 28 - 14 |
Motor connection terminal block, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, 2nd, 3rd and 4th level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product type | Motor terminal block |
Number of connections | 7 |
Number of rows | 4 |
Potentials | 4 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
2nd, 3rd and 4th level | |
Connection method | Screw connection |
Screw thread | M3 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 8 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Cross-section with insertion bridge, rigid | 4 mm² |
Cross-section with insertion bridge, flexible | 2.5 mm² |
Nominal current | 24 A |
Maximum load current | 26 A (with a 2.5 mm² conductor cross-section) |
Nominal voltage | 400 V (when using EB insertion bridges, the nominal voltage is reduced to 250 V.) |
Nominal cross section | 2.5 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 G Ex eb IIC Gb |
Operating temperature range | -50 °C ... 105 °C |
Ex-certified accessories | 1205053 SZS 0,6X3,5 |
1201442 E/UK | |
List of bridges | Insertion bridge / EB 2- DIK GY / 2715898 |
Insertion bridge / EB 2- DIK RD / 2716693 | |
Insertion bridge / EB 2- DIK BU / 2716648 | |
Insertion bridge / EB 3- DIK GY / 2715908 | |
Insertion bridge / EB 3- DIK RD / 2716745 | |
Insertion bridge / EB 3- DIK BU / 2716651 | |
Insertion bridge / EB 10- DIK GY / 2715937 | |
Insertion bridge / EB 10- DIK RD / 2716774 | |
Insertion bridge / EB 10- DIK BU / 2716680 | |
Bridge data | 16 A / 2.5 mm² ΔT 45 K |
Ex temperature increase | 37 K (20 A / 2.5 mm²) |
at bridging with insertion bridge | 176 V |
Rated insulation voltage | 160 V |
output | (Permanent) |
Ex level General | |
Rated voltage | 176 V |
Rated current | 20 A (ΔT 45 K) |
Maximum load current | 25 A (ΔT 45 K) |
Ex connection data General | |
Torque range | 0.5 Nm ... 0.6 Nm |
Nominal cross section | 2.5 mm² |
Rated cross section AWG | 14 |
Connection capacity rigid | 0.2 mm² ... 4 mm² |
Connection capacity AWG | 24 ... 12 |
Connection capacity flexible | 0.2 mm² ... 2.5 mm² |
Connection capacity AWG | 24 ... 14 |
2 conductors with same cross section, solid | 0.2 mm² ... 1 mm² |
2 conductors with the same cross-section AWG rigid | 24 ... 17 |
2 conductors with same cross section, stranded | 0.2 mm² ... 1 mm² |
2 conductors with the same cross-section AWG flexible | 24 ... 17 |
output | (Permanent) |
Ex level Level 1 | |
Contact resistance | 0.8 mΩ |
output | (Permanent) |
Ex level Level 2 | |
Contact resistance | 0.6 mΩ |
output | (Permanent) |
Ex level Level 3 | |
Contact resistance | 0.5 mΩ |
Width | 6.2 mm |
Height | 82.5 mm |
Depth on NS 35/7,5 | 70 mm |
Depth on NS 35/15 | 77.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -40 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Surge voltage test | |
Test voltage setpoint | 7.3 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 2.5 mm² | 0.3 kA |
Short-time withstand current 4 mm² | 0.48 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 35 |
Test force setpoint | 1 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross-section/weight | 0.2 mm² / 0.2 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross-section/weight | 0.2 mm² / 0.2 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross-section/weight | 0.2 mm² / 0.2 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 2718206 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE1218 |
Product key | BE1218 |
GTIN | 4017918062279 |
Weight per piece (including packing) | 27.155 g |
Weight per piece (excluding packing) | 27.15 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250112 |
ECLASS-15.0 | 27250112 |
ETIM 9.0 | EC000900 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |