PATG HF 1/15
-
Conductor marker carrier
1014046
Conductor marker carrier, transparent/black, unlabeled, cable diameter range: 1.3 ... 2.8 mm, mounting type: slide-on, text field height: 4 mm, text field width: 15 mm
Product details
Product type | Marker carrier cable |
Area of application | Railway industry |
Type | Profile |
Width | 15 mm |
Height | 5.7 mm |
Depth | 5.7 mm |
External dimensions | |
Outside diameter | 1.3 mm ... 2.8 mm |
External diameter min. | 1.5 mm |
External diameter max. | 2.5 mm |
Text field | |
Text field width | 15 mm |
Text field height | 4 mm |
Color | multicolored |
transparent | |
black (RAL 9005) | |
Material | TPU |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | free from silicone, halogen, and cadmium |
External cable diameter | 1.3 mm ... 2.8 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 100 °C (121 °C) | Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 2 years |
Standards | |
Standards/regulations | EN 45545-2 |
Mounting type | slide-on |
Item number | 1014046 |
Packing unit | 1,000 pc |
Minimum order quantity | 1,000 pc |
Sales key | BG221A |
Product key | BG221A |
Catalog page | Page 250 (C-3-2019) |
GTIN | 4046356779333 |
Weight per piece (including packing) | 0.18 g |
Weight per piece (excluding packing) | 0.191 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.004 kg CO2e |
Compatible products
-
-
UCT-WMT (15X4) BU - Conductor marker 0801452
-
UCT-WMT (15X4) GN - Conductor marker 0801450
-
UCT-WMT (15X4) OG - Conductor marker 0801449
-
UCT-WMT (15X4) RD - Conductor marker 0801448
-
UCT-WMT (15X4) YE - Conductor marker 0801447
-
UC-WMT (15X4) - Conductor marker 0819398
-
UC-WMT (15X4) BU - Conductor marker 0821030
-
UC-WMT (15X4) GN - Conductor marker 0824040
-
UC-WMT (15X4) OG - Conductor marker 0824037
-
UC-WMT (15X4) RD - Conductor marker 0821043
-
UC-WMT (15X4) YE - Conductor marker 0819408
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
UCT-WMT (15X4) VT - Conductor marker 0801451
-
UC-WMT (15X4) VT - Cable marker 0825361
Your advantages
The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG