The LED light is designed to illuminate the interior of control cabinets. The integrated optics ensure optimum illumination of the control cabinet. Depending on the requirements, the light can be equipped with mounting elements for screw or snap-in mounting at two positions. The mounting elements are supplied as standard. Mounting with magnets is also possible. The magnets are available as accessories. You can connect several lights in succession. You can control the light mode via a switch. You can switch the light on or off permanently or enable automatic mode. In automatic mode, the light is switched on and off via an integrated motion detector.
PLD E 708 W 400 MS/F
-
LED enclosure light
1694094
LED enclosure light, AC wide range input, color temperature 5000 K, with motion detector, type F socket (Schuko)
Product details
Compatible products
Your advantages
Optimum illumination of the control cabinet thanks to glare-free optics
Integrated motion detector
Socket enables the operation of external devices
AC wide-range input
Optical power 1400 lm
Color temperature 5000 K (neutral white)