GPE 60X12 SR/R CUS
   - 
  Engraving material
    
      0824430
      
      
    
  
      Engraving material, can be ordered: by sheet, silver-colored, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 21, text field height: 12 mm, text field width: 60 mm
Product details
Compatible products
Your advantages
Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
        The adhesive foil used ensures good adhesive properties, even on uneven surfaces
        Two-layer material
        The label sheet consists of prefabricated, individual self-adhesive labels