EMLC (20X8)RL YE CUS
-
Fabric label
0824353
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, text field height: 8 mm, text field width: 20 mm
Product details
Product type | Gerätemarker |
Product property | Low restoring force |
Marking | |
Number of individual labels per row | 4 |
Width | 20 mm |
Length | 8 mm |
Color | yellow (RAL 1018) |
Material | PA |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Specification | IEC 60068-2-78:2012-10 (following) |
Result | Test passed |
Duration | 96 h |
Temperature for testing | 40 °C |
Relative humidity | 93 % |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 125 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 0824353 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG8141 |
Product key | BG8141 |
GTIN | 4046356352291 |
Weight per piece (including packing) | 1.99 g |
Weight per piece (excluding packing) | 1.99 g |
Customs tariff number | 49119900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281103 |
ECLASS-15.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
The EMLC label consists of a textile foil with very low restoring forces
Enables labels to be stuck over edges and curves
Labeling service: Phoenix Contact can custom-label all EMLC ... markers in accordance with your requirements
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG