The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

IB IL AI 2-HART-PAC - Analog module
2862149

Inline, Analog input terminal, Analog inputs: 2, 4 mA ... 20 mA, 0 mA ... 25 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, HART functionality, HART protocol transmission, degree of protection: IP20, including Inline connectors and marking fields

Free download available. Downloads

Product details









Compatible products



Your advantages

Two differential signal inputs for current sensors
Connection of sensors in 2-conductor technology (active and passive sensors)
Current ranges: 4 mA ... 20 mA, 0 mA ... 25 mA
Both channels preset to the 4 mA ... 20 mA measuring range and IB IL format
Transmission of the HART protocol with PCP
Measured values can be represented in three different formats
Resolution depends on the representation format and the measuring range
Measured value acquisition with a resolution of 16 bits
Point-to-point and multi-drop connections possible
Connection of a hand-held operating panel possible
A maximum of 5 HART devices can be connected per channel
Polling and burst modes
FDT/DTM support with AutomationXplorer+ (unavailable since 2019)