The terminal is designed for use within an Inline station. It has one floating SPDT relay contact. The terminal is suitable for switching inductive and capacitive loads. The terminal can be used in the PELV area and in the AC area. For switching voltages below 12 V or currents below 100 mA, please use the IB IL 24/230 DOR 1/W-PAC: terminal.
IB IL 24/230 DOR1/W-PC-PAC
-
Inline terminal
2862178
Inline, Relay terminal, Relay output: 1 (floating contacts), 24 V DC, 230 V AC, for switching inductive and capacitive loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Color | gray |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | C2 |
Length code (dec) | 194 |
Process data channel | 2 bit |
Input address area | 0 Byte |
Output address area | 2 bit (Only bit0 is occupied) |
Register length | 2 bit |
Required parameter data | 3 Byte |
Required configuration data | 4 Byte |
Relay | |
Number of outputs | 1 (floating contacts) |
Connection method | Spring-cage connection |
Switching voltage | max. 250 V DC |
min. 5 V DC | |
max. 253 V AC | |
Switching current | max. 2.6 A (At 30 V DC) |
max. 0.15 A (for 250 V DC) | |
Switching capacity | max. 750 VA (see to derating) |
Limiting continuous current | 2.6 A |
Mechanical service life | 2x 107 cycles |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
No. of channels | 1 |
Operating mode | Process data mode with 2 bits |
Special properties | for switching inductive and capacitive loads |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 60 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Relay contact / Bus logics | 4 kV, 50 Hz, 1 min |
Test voltage: Contact/contact | 1 kV, 50 Hz, 1 min |
Test voltage: Contact / PE | 1 kV, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2862178 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI133 |
Product key | DRI133 |
Catalog page | Page 133 (C-6-2019) |
GTIN | 4017918894665 |
Weight per piece (including packing) | 79.7 g |
Weight per piece (excluding packing) | 46 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Safe isolation in acc. with EN 50178
Floating connection for one actuator
Nominal current at the output: 2.2 A
Total current of the terminal: 2.6 A
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG