The module is an Axioline P I/O module for use in the Axioline P modular I/O system. The module is a modular I/O device that can be affixed to the Axioline P local bus, to communicate I/O data up to the Axioline P bus coupler, which forms the head of the station. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module. The module is fully hot-swappable and may be removed while under power. The module digital output characteristics of 24 V DC and 48 mA allow the connection of up to four solenoid driven, digital output signals.
AXL P EX IS DO4 SD 24-48 1F
-
Digital module
1087077
Axioline P, Digital output module, Digital outputs: 4, 24 V DC, 48 mA, connection technology: 2-conductor, Solenoid drive, intrinsically safe, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and connectors
Product details
Dimensional drawing |
|
Width | 53.6 mm |
Height | 126.1 mm |
Depth | 77.14 mm |
Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Axioline P local bus | |
Number of interfaces | 2 |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Module | |
Input address area | 0 Byte |
Output address area | 1 Byte |
Digital: | |
Output name | Digital outputs |
Connection method | Push-in connection |
Connection technology | 2-conductor |
Number of outputs | 4 |
Protective circuit | Polarity reversal protection of the outputs |
Output voltage | 24 V |
Output current | 48 mA (Per channel) |
Maximum output current per channel | 48 mA |
Nominal output voltage | 24 V DC |
Product type | I/O component |
Product family | Axioline P |
Type | block modular |
Mounting position | any (no temperature derating) |
Scope of supply | including bus base module and connectors |
Special properties | Solenoid drive |
intrinsically safe | |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Maximum power dissipation for nominal condition | 7.49 W |
Potentials: Supply voltage (UL) | |
Supply voltage | 24 V DC (via bus base module) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Current draw | max. 455 mA (via bus base module) |
typ. 324 mA (via bus base module) | |
Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
Reverse polarity protection; Polarity protection diode | |
Transient protection; Suppressor diode | |
Potentials: Axioline P local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 135 mA |
typ. 110 mA | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 60 Hz, 1 min |
Test voltage: 5 V supply of the local bus (UBus) / analog inputs | 1500 V AC, 60 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 60 Hz, 1 min |
Test voltage: 24 V supply (I/O) / analog inputs | 1500 V AC, 60 Hz, 1 min |
Test voltage: Analog inputs / functional ground | 500 V AC, 60 Hz, 1 min |
Connection technology | |
Connection name | Axioline P connector |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline P: System and installation” user manual. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Axioline P connector | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline P: System and installation” user manual. |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 2000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
ATEX | |
Identification | II 3(1) G Ex ec [ia Ga] IIC T4 Gc II (1) D [Ex ia Da] IIIC |
Certificate | DEMKO 20 ATEX 2370X |
IECEx | |
Identification | Ex ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC |
Certificate | IECEx UL 20.0044X |
UKCA Ex (UKEX) | |
Identification | II 3(1) G Ex ec [ia Ga] IIC T4 Gc II (1) D [Ex ia Da] IIIC |
Certificate | UL22UKEX2508X |
UL, USA/Canada | |
Identification | cULus |
Certificate | E238705 |
UL Ex, USA / Canada | |
Identification | Class I, Division 2, Groups A, B, C, D, T4 |
Intrinsically safe connections to: Class I, Groups A, B, C, D; Class II, Groups E, F, G; Class III; [Ex ia] Haz loc | |
Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc | |
[AEx ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
[Ex ia Da] IIIC | |
Certificate | E196811 |
CCC / China-Ex | |
Identification | Ex ec [ia Ga] IIC T4 Gc |
[Ex ia Da] IIIC | |
Ex data | |
UL, USA / Canada | Ind. Cont. Eq. (E238705) also Listed Ind. Cont. Eq. for haz. loc. E196811 Install in: Class I, Div. 2, Groups A, B, C, D T4 Intrinsically safe outputs for: Class I, Groups A, B, C, D; Class II, Groups E, F, G; Class III; [Ex ia] Haz loc Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc [AEx ia Da] IIIC Ex ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC |
Mounting type | DIN rail mounting |
Mounting position | any (no temperature derating) |
Safety data | |
Max. output voltage Uo | 27.3 V |
Max. output current Io | 99 mA |
Max. output power Po | 676 mW |
Safety-related maximum voltage Um | 250 V |
A, B / IIC: Max. external inductivity Lo / Max. external capacitance Co | 1.189 mH / 0.088 µF |
C/IIB, IIIC: Max. external inductivity Lo / Max. external capacitance Co | 12.9 mH / 0.683 µF |
D/IIA, E, F, G, Class III: Max. external inductivity Lo / Max. external capacitance Co | 27.41 mH / 2.28 µF |
Item number | 1087077 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRIP32 |
Product key | DRIP32 |
GTIN | 4055626882192 |
Weight per piece (including packing) | 400 g |
Weight per piece (excluding packing) | 266.4 g |
Customs tariff number | 85389099 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e2c58d1e-7113-4b2a-9a96-b3b737985926 |
Compatible products
Your advantages
Four 24 V DC - 48 mA digital output-powered control signals for solenoid drives
Intrinsically safe digital outputs with connection to Zone 1, Zone 0 or Division 1
Temperature range: -40 °C ... +70 °C
Hot-swappable
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG