The module is an Axioline P I/O module for use in the Axioline P modular I/O system. The module is a modular I/O device that can be affixed to the Axioline P local bus, to communicate I/O data up to the Axioline P bus coupler, which forms the head of the station. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module. The analog input I/O module with HART capabilities collects analog input and HART data from the field I/O terminals and makes this information available to the bus coupler through the Axioline P local bus. The active analog input module allows the connection of up to eight HART enabled, passive analog input signals. The module is fully hot-swappable and may be removed while under power.
AXL P EX IS AI8 HART 1F
-
Analog module
1052431
Axioline P, Analog input module, Active analog inputs: 8 (HART), 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, HART functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline P connectors
Product details
IECEx
Approval ID: IECEx UL 20.0044XcUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XCCC
Approval ID: 2021122316114727UKCA-EX
Approval ID: UL22UKEX2508XCompatible products
Your advantages
Active analog input module
Sources power for up to 8 HART enabled, passive analog input signals
Connection of sensors in 2-conductor technology
Current range: 4 mA ... 20 mA
Intrinsically safe analog inputs with connection to Zone 1, Zone 0 or Division 1
Can be used under extreme ambient conditions
Temperature range: -40 °C ... +70 °C
Hot-swappable