AXL F PM EF 1F - Special function module
2702671

Axioline F, power measurement module, input voltage: up to 400 V AC (phase/neutral) or 690 V AC (phase/phase), input current: up to 5 A AC, transmission speed in local bus: 100 Mbps, degree of protection: IP20 , including bus base module and Axioline F connectors

Free Download available. Downloads

Product Details


The module is designed for use within an Axioline F station. The power measurement module is used for direct measurement of AC currents up to 5 A, including neutral conductor current and phase conductor voltages up to 400 V AC (phase to neutral conductor) or outer conductor voltages up to 690 V AC (phase to phase). The module is used to perform analysis of AC networks. You can use it in distribution systems for measuring current, voltage, and power, as well as detecting distortion and harmonics. You can use the power measurement module in two operating modes. In “R.m.s. Values” mode, the module acquires mains variables in three-phase mains. Mains variables are phase currents, neutral conductor current, phase and outer conductor voltages, real power, reactive power, and apparent power as well as the power factors of phases, energy flow directions, and frequency. In "Instantaneous Values" mode, the module acquires the instantaneous (scanning) values of a measuring signal. This measuring mode is used to analyze the waveform of the measuring signal.



Dimensional drawing
Width 53.6 mm
Height 126.1 mm
Depth 65.5 mm
Note on dimensions The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715).

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Color traffic grey A RAL 7042

Axioline F local bus
Number of interfaces 2
Connection method Bus base module
Transmission speed 100 Mbps

Module
Input address area 64 Byte
Output address area 0 Byte
Required parameter data 52 Byte
Required configuration data 7 Byte

Type block modular
Product type I/O component
Product family Axioline F
Mounting position any (no temperature derating)
Operating mode Process data mode with 32 words
Insulation characteristics
Pollution degree 2

Potentials: Axioline F local bus supply (UBus)
Supply voltage 5 V DC (via bus base module)
Current draw max. 80 mA
typ. 73 mA
Power consumption max. 400 mW
typ. 365 mW

Connection technology
Connection name Axioline F connector
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Only use reinforced or double-insulated conductors with a conductor cross section of 1.5 mm².
Axioline F connector
Connection method Push-in connection
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Only use reinforced or double-insulated conductors with a conductor cross section of 1.5 mm².
Conductor cross section, rigid 1.5 mm²
Conductor cross section, flexible 1.5 mm²
Conductor cross section AWG 16
Stripping length 8 mm

Ambient conditions
Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP20
Air pressure (operation) 70 kPa ... 106 kPa (Up to 3000 m above sea level, from HW 01)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

Protection class II

Mounting type DIN rail mounting
Mounting position any (no temperature derating)

Item number 2702671
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRI265
Product Key DRI265
Catalog Page Page 91 (C-6-2019)
GTIN 4055626364940
Weight per Piece (including packing) 293.9 g
Weight per Piece (excluding packing) 222 g
Customs tariff number 85389091
Country of origin DE


ECLASS

ECLASS-9.0 27242605
ECLASS-10.0.1 27242605
ECLASS-11.0 27242605

ETIM

ETIM 8.0 EC001601

UNSPSC

UNSPSC 21.0 32151600

UL Listed

Approval ID: FILE E 357804

cUL Listed

Approval ID: FILE E 357804

cULus Listed


REACh SVHC Dechlorane Plus
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products



Your advantages

4 inputs, 0 A AC ... 5 A AC for phase currents and neutral conductor current
3 inputs for outer conductor voltages up to 690 V AC, supports direct connection
Harmonics analysis
Determination of maximum values
Energy meter
Process data update < 500 µs