AXL F CNT2 INC2 XC 1F - Function module
2701239

Axioline F, Function module, Counter inputs: 2, Incremental encoder input: 2, symmetrical encoders according to EIA-422 and asymmetrical encoders, Digital inputs: 8, 24 V DC, Digital outputs: 2, 24 V DC, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

2 channels, selectable for each channel: counter function or position detection using incremental encoder
Maximum input frequency: 300 kHz (one channel wired) or 100 kHz (both channels wired)
32-bit counter (up and down)
Output control according to two limit values
Counter: counting (source) is controlled via a control input (gate)
Counter: single or periodic counting
Incremental encoder acquisition: Acquisition of digital signals from symmetrical and asymmetrical incremental encoders
Incremental encoder acquisition: evaluation of linear or rotary axes
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs