UM-6RJ45/LED/ZFKDS/SC073
-
Termination board
2908230
VARIOFACE module, for connecting digital signals, with screw connection and six RJ45 female connectors, for mounting on NS 35/7,5 or NS 32
Product details
Product type | Interface module |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage range | 19.2 V DC ... 26.4 V DC |
Current (per branch) | ≤ 1 A |
Current (Total current) | ≤ 4 A (X2) |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV (1.2/50 μs) |
Connection 1 | |
Connection method | Female |
Type | RJ45 |
Number of connections | 6 |
Number of positions | 8 |
Connection 2 | |
Connection method | Spring-cage connection |
Stripping length | 7.5 mm |
Number of positions | 58 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 14 |
Pitch | 5.08 mm |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Item dimensions | |
Width | 125 mm |
Height | 126 mm |
Depth | 62 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2908230 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2A83 |
Product key | DK2A83 |
GTIN | 4055626285467 |
Weight per piece (including packing) | 408.2 g |
Weight per piece (excluding packing) | 395 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG