STU 10/ 4X2,5 BU - Potential collective terminal
3033142

Potential collective terminal, nom. voltage: 800 V, nominal current: 55 A, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

The STU 10/4x2,5 spring-cage hybrid terminal block is a space-saving potential distributor that distributes a 10 mm² supply line to four 2.5 mm² connections
The double bridge shaft supports further potential distributions
The system-internal distribution is via four spring-cage connections with a nominal cross section of 2.5 mm²
Can be consistently bridged to standard terminal blocks in the ST spring-cage terminal block series
Supplied using a 10 mm² screw connection