ME-IO 18,8-KIT-9U-54-TBUS-7035
-
Housing set
1342351
DIN rail housing, with front connection for DIN rail mounting, color: light gray (similar RAL 7035), width: 18.9 mm, height: 113.3 mm, depth: 76.5 mm, incl. 9 front connection terminal blocks, 6-pos., Push-in, for 1.5 mm2, nominal current: 8 A, 160 V, PCB surface: 5900 mm2
Product details
Compatible products
Your advantages
Easy, tool-free mounting
Optional DIN rail connector for easy module-to-module communication
Lock and Release principle for automatic latching and intuitive release of the front connection plug
Plastic in accordance with UL94 V0: for more rigorous flammability requirements
Plug-in front connection technology