HC-STA-B16-SLWD-2SSM32-EL/.../...
-
Housing
1372644
Surface mounting housing B16, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M32, height: 68 mm, cable gland: none, with choice of powder coating color
Product details
General | powder-coated and color version of item 1412856 HC-STA-B16-SLWD-2SSM32-ELC-AL |
General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Design | B16 |
Type of locking | with double locking latch |
No. of cable outlets | 2 |
Type of the screw connection | 2x M32 |
Cable outlet | lateral |
Dimensional drawing |
|
Width | 57 mm |
Height | 68 mm |
Length | 117.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 (Interlock) |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1372644 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF7APB |
Product key | AF7APB |
Weight per piece (including packing) | 293.4 g |
Weight per piece (excluding packing) | 293.4 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-B16-SP-CBK - Profile gasket 1411480
-
HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
-
HC-B16-BCFD-P-BK - Protective cover 1346539
-
HC-STA-B16-DC-PL - Protective cover 1421102
-
WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
-
WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
-
WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
-
WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
-
WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
-
WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
-
WP-G PP HF M32 - Protective hose screw connection 3241000
-
WP-GT PP HF M32 - Protective hose screw connection 3241014
-
WP-G BRASS IP40 M32 - Protective hose screw connection 3241049
-
WP-GT BRASS M32 - Protective hose screw connection 3241035
-
WP-G BRASS IP65 M32 - Protective hose screw connection 3241063
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG