The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

QTC 1,5-QUATTRO-PE - Protective conductor terminal block
3205093

Protective conductor terminal block, number of connections: 4, connection method: Quick connection, 1 level, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: green-yellow

Product details









Compatible products



Your advantages

Same shape and pitch as the feed-through terminal blocks
Contact is made free from mechanical and electrical errors by simply snapping onto the DIN rail
All the requirements of standard IEC 60947-7-2 are met
Tested for railway applications