The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

PT 4/1P-PE - Protective conductor terminal block
3211942

Protective conductor terminal block, number of connections: 2, connection method: Push-in / plug connection, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
Tested for railway applications