CSA
Approval ID: 274201Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 30 A | 18 - 4 | ||
Multi-conductor connection | 600 V | 30 A | 18 - 6 |
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm2, cross section: 1.5 mm2- 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass / ceramics / ... |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 4 W |
Fuse | Class CC |
LED voltage range | 110 V AC/DC ... 600 V AC/DC |
LED voltage range | 110 V AC/DC ... 600 V AC/DC |
Number of connections per level | 2 |
Nominal cross section | 25 mm² |
Screw thread | M5 |
Tightening torque | 2 ... 2.5 Nm |
Stripping length | 11 mm |
Internal cylindrical gage | B6 |
Conductor cross section rigid | 1.5 mm² ... 25 mm² |
Cross section AWG | 14 ... 4 (converted acc. to IEC) |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section, flexible [AWG] | 14 ... 4 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 16 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1.5 mm² ... 16 mm² |
Cross-section with insertion bridge, rigid | 10 mm² |
Cross-section with insertion bridge, flexible | 10 mm² |
2 conductors with same cross section, solid | 1.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible | 1.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 10 mm² |
Nominal current | 30 A (The voltage is determined by the fuse or selected LED display) |
Maximum load current | 30 A (the current and voltage are determined by the fuse) |
Nominal voltage | 600 V (The voltage is determined by the fuse or selected LED display) |
Nominal cross section | 25 mm² |
Width | 54 mm |
Height | 81 mm |
Depth on NS 35/7,5 | 65.5 mm |
Depth on NS 35/15 | 73 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V2 |
Insulating material group | IIIb |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 85 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3048632 |
Packing unit | 3 pc |
Minimum order quantity | 3 pc |
Sales key | BE1234 |
Product key | BE1234 |
GTIN | 4046356116022 |
Weight per piece (including packing) | 156.3 g |
Weight per piece (excluding packing) | 160 g |
Customs tariff number | 85369095 |
Country of origin | DE |
ECLASS-13.0 | 27250113 |
ETIM 9.0 | EC000899 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |