The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

UK 10-DREHSILED 60 (5X20) - Fuse modular terminal block
3005154

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 10 A, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section:  0.5 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black

Product details









Compatible products



Your advantages

Can be bridged with FBI ... fixed bridge