cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| upper level | 600 V | 6.3 A | 20 - 10 | |
| lower level | 600 V | 30 A | 20 - 10 | |
| C | ||||
| upper level | 600 V | 6.3 A | 20 - 10 | |
| lower level | 600 V | 30 A | 20 - 10 | |
Multi-level fuse terminal block, with LED display for 15-30 V AC/DC, lower level feed-through, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 30 A, connection method: Screw connection, 1 level, Rated cross section: 4 mm2, cross section: 0.5 mm2- 6 mm2, 2nd level, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
| General | |
| Note | The current is determined by the fuse used, the voltage by the fuse or selected light indicator. |
| Product type | Fuse terminal block |
| Number of connections | 4 |
| Number of rows | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Glass / ceramics / ... |
| Fuse | G / 5 x 20 |
| LED voltage range | 12 V AC ... 30 V AC |
| LED current range | 0.9 mA ... 2.4 mA |
| LED voltage range | 12 V AC ... 30 V AC |
| Number of connections per level | 2 |
| Nominal cross section | 4 mm² |
| Rated cross section AWG | 10 |
| 1 level | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A3 |
| B3 | |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Cross section AWG | 20 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
| Cross-section with insertion bridge, rigid | 0.5 mm² ... 4 mm² |
| Cross-section with insertion bridge, flexible | 0.5 mm² ... 2.5 mm² |
| 2 conductors with same cross section, solid | 0.5 mm² ... 1.5 mm² |
| 2 conductors with the same cross-section AWG rigid | 20 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 1.5 mm² |
| 2 conductors with the same cross-section AWG flexible | 20 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal current | 30 A |
| Maximum load current | 30 A |
| Nominal voltage | 24 V (the voltage is determined by the light indicator.) |
| Nominal cross section | 4 mm² |
| 2nd level | |
| Maximum load current | 6.3 A |
| 6.3 A (Upper level) | |
| Width | 8.2 mm |
| Height | 86.5 mm |
| Depth on NS 32 | 84 mm |
| Depth on NS 35/7,5 | 79 mm |
| Depth on NS 35/15 | 86.5 mm |
| Color | dark gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Short-time withstand current 4 mm² | 0.48 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 9 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.5 mm² / 0.3 kg |
| 4 mm² / 0.9 kg | |
| 6 mm² / 1.4 kg | |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 150 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3246854 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BEK234 |
| Product key | BEK234 |
| GTIN | 4046356689700 |
| Weight per piece (including packing) | 33.6 g |
| Weight per piece (excluding packing) | 33.6 g |
| Customs tariff number | 85369095 |
| Country of origin | PL |
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
| ETIM 9.0 | EC000899 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |