Fuse modular terminal block - PTTB 4-HESILED 24 (5X20)
3211888

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black


Product Details




General The current is determined by the fuse used, the voltage by the light indicator.

Product type Fuse terminal block
Number of connections 4
Number of rows 2
Potentials 2
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Fuse type Glass / ceramics / ...
Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 1.02 W
Fuse G / 5 x 20
LED voltage range 12 V AC/DC ... 30 V AC/DC
LED current range 0.31 mA ... 0.95 mA
Maximum power dissipation max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload)
max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload)
max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit)
max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit)

LED voltage range 12 V AC/DC ... 30 V AC/DC

Number of connections per level 2
Nominal cross section 4 mm²
1 level
Stripping length 10 mm ... 12 mm
Internal cylindrical gage A4
Conductor cross section solid 0.2 mm² ... 6 mm²
Cross section AWG 24 ... 10
Conductor cross section flexible 0.2 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 24 ... 12
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 4 mm²
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) 0.5 mm² ... 1 mm²
Nominal current 28 A
Maximum load current 32 A (bei 6 mm² Leiterquerschnitt starr)
Nominal voltage 24 V
Nominal cross section 4 mm²
2nd level
Stripping length 10 mm ... 12 mm
Internal cylindrical gage A4
Conductor cross section solid 0.2 mm² ... 6 mm²
Cross section AWG 24 ... 10
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section, flexible [AWG] 24 ... 12
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 4 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1 mm²
Nominal current 6.3 A
Maximum load current 6.3 A (the current is determined by the fuse used)
Nominal voltage 24 V
Nominal cross section 4 mm²
1 level Connection cross sections directly pluggable
Conductor cross section solid 0.5 mm² ... 6 mm²
Conductor cross section, solid [AWG] 20 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 4 mm²
2nd level Connection cross sections directly pluggable
Conductor cross section solid 0.5 mm² ... 6 mm²
Conductor cross section, solid [AWG] 20 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 4 mm²

Width 6.2 mm
End cover width 2.2 mm
Height NS 35/15 83 mm
Height NS 35/7,5 75.5 mm
Length 102.9 mm

Color black
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel No

Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 1, class B, body mounted
Frequency f1 = 5 Hz to f2 = 150 Hz
ASD level 0.964 (m/s²)²/Hz
Acceleration 0.58g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 5g
Shock duration 30 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1
IEC 60947-7-3
IEC 60947-7-1
IEC 60947-7-3

Mounting type NS 35/7,5
NS 35/15

Item number 3211888
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key BE2234
Product Key BE2234
Catalog Page Page 101 (C-1-2019)
GTIN 4055626380568
Weight per Piece (including packing) 24.242 g
Weight per Piece (excluding packing) 24.242 g
Customs tariff number 85369095
Country of origin CN


ECLASS

ECLASS-9.0 27141116
ECLASS-10.0.1 27141116
ECLASS-11.0 27141116

ETIM

ETIM 8.0 EC000899

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
upper level 300 V 6.3 A 24 - 10
lower level 300 V 20 A 24 - 10
Use group C
upper level 300 V 6.3 A 24 - 10
lower level 300 V 20 A 24 - 10
Use group D
600 V 5 A 24 - 10

EAC

Approval ID: RU C-DE.BL08.B.00644

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
upper level 300 V 6.3 A 24 - 10
lower level 300 V 20 A 24 - 10
Use group C
upper level 300 V 6.3 A 24 - 10
lower level 300 V 20 A 24 - 10
Use group D
600 V 5 A 24 - 10

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

The easily accessible fuse inserts are easy to use or replace
Convenient fuse testing, thanks to test points on both sides
Quick identification of faulty fuses, thanks to LED status indicator
In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space