S-II- 2 A/500 V
-
Fuse insert
0913605
Fuse insert, nom. voltage: 500 V, nominal current: 2 A, diameter: 22 mm, color: pink
Product details
Compatible products
Your advantages
Contains no lead, cadmium, chromium 6 (RoHS-compliant)
Colored indicating pins on the butt contact show the operating state
DIAZED® fuse-links with gG characteristic for protecting lines and equipment
Safe shutoff of impermissible overcurrents and short-circuit currents up to the nominal shutoff current