The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

HS LC-V-T-D4X5,2S-45 - Fiber optic
1082300

Vertical 4 mm light guide, transparent, with spherical 5.2 mm raised head, assembly for wall thicknesses from 1 mm, made of polycarbonate (UL 94-V0), installation length 45 mm, watertight, IP68 (EN 50529)

Product details








Your advantages

Light guides are perfectly matched to electronics housings
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators