Feed-through terminal block - UT 4-MTD WH
3047701

Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: white


Product Details




Product type Feed-through terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 1.02 W

Number of connections per level 2
Nominal cross section 4 mm²
Level 1 above 1 below 1
Screw thread M3
Tightening torque 0.6 ... 0.8 Nm
Stripping length 9 mm
Internal cylindrical gage A4
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.14 mm² ... 6 mm²
Cross section AWG 26 ... 10
Conductor cross section flexible 0.14 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 26 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 4 mm²
2 conductors with same cross section, solid 0.14 mm² ... 1.5 mm²
2 conductors with same cross section, flexible 0.14 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.14 mm² ... 1.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 2.5 mm²
Nominal current 41 A
Maximum load current 41 A (with 6 mm² conductor cross section)
Nominal voltage 800 V
Nominal cross section 4 mm²

Rated data (ATEX/IECEx)
ATEX certificate KEMA 04 ATEX 2048 U
IEC Ex certificate IECEx  KEM 06.0027 U
Identification Ex eb IIC Gb
Operating temperature range -60 °C ... 110 °C
Ex-certified accessories 3047141 D-UT 2,5/4-TWIN
3047167 ATP-UT
1205053 SZS 0,6X3,5
3022276 CLIPFIX 35-5
3022218 CLIPFIX 35
Plug-in bridge / FBS 2-6 / 3030336
Plug-in bridge / FBS 3-6 / 3030242
Plug-in bridge / FBS 4-6 / 3030255
Plug-in bridge / FBS 5-6 / 3030349
Plug-in bridge / FBS 10-6 / 3030271
Plug-in bridge / FBS 20-6 / 3030365
Bridge data 29 A / 4 mm²
Ex temperature increase 40 K (32 A / 4 mm²)
Rated voltage 630 V
for bridging with bridge 690 V
- At bridging between non-adjacent terminal blocks 352 V
- At bridging between non-adjacent terminal blocks via PE terminal block 275 V
via PE/S when bridging between non-adjacent terminal blocks 176 V
- At cut-to-length bridging with cover 220 V
- At cut-to-length bridging with partition plate 275 V
Rated insulation voltage 630 V
Ex level General
Rated current 29 A
Maximum load current 36 A
Contact resistance 0.32 mΩ
Ex connection data General
Torque range 0.6 Nm ... 0.8 Nm
Nominal cross section 4 mm²
Rated cross section AWG 12
Connection capacity rigid 0.14 mm² ... 6 mm²
Connection capacity AWG 26 ... 10
Connection capacity flexible 0.14 mm² ... 4 mm²
Connection capacity AWG 26 ... 12
2 conductors with same cross section, solid 0.14 mm² ... 1.5 mm²
2 conductors with the same cross-section AWG rigid 26 ... 16
2 conductors with same cross section, stranded 0.14 mm² ... 1.5 mm²
2 conductors with the same cross-section AWG flexible 26 ... 16

Width 6.2 mm
End cover width 2.2 mm
Height NS 35/15 55 mm
Height NS 35/7,5 47.5 mm
Length 57.8 mm

Color white
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA

Mechanical data
Open side panel Yes

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15

Item number 3047701
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key BE1111
Product Key BE1111
GTIN 4046356145695
Weight per Piece (including packing) 11.417 g
Weight per Piece (excluding packing) 11.417 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE00001S9

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 30 A 26 - 10
Use group C
600 V 30 A 26 - 10

IECEE CB Scheme

Approval ID: DE1-63061
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
800 V 32 A - 4

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
Factory wiring 600 V 40 A 26 - 10
600 V 30 A 26 - 10
Multi-conductor connection 600 V 30 A 26 - 14
Use group C
Factory wiring 600 V 40 A 26 - 10
600 V 30 A 26 - 10
Multi-conductor connection 600 V 30 A 26 - 14

LR

Approval ID: LR2003762TA

RS

Approval ID: 17.00013.272

VDE Zeichengenehmigung

Approval ID: 40013658
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
800 V 32 A 0.2 - 4

PRS

Approval ID: TE/2156/880590/17

ATEX

Approval ID: KEMA04ATEX2048U

cUL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 30 A 26 - 10
Use group C
600 V 30 A 26 - 10

EAC Ex

Approval ID: RU C-DE.HA91.B.00066

IECEx

Approval ID: IECEx KEM 06.0027U

UL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 30 A 26 - 10
Use group C
600 V 30 A 26 - 10

CCC

Approval ID: 2020322313000622

NEPSI

Approval ID: GYJ20.1194U

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products


  1. Plug-in bridge FBS 2-6 - 3030336

    Max. current carrying capacity
    32 A
  2. Plug-in bridge FBS 3-6 - 3030242

    Max. current carrying capacity
    32 A
  3. Plug-in bridge FBS 4-6 - 3030255

    Max. current carrying capacity
    32 A
  4. Plug-in bridge FBS 5-6 - 3030349

    Max. current carrying capacity
    32 A
  5. Plug-in bridge FBS 6-6 - 1008238

    Max. current carrying capacity
    32 A
  6. Plug-in bridge FBS 10-6 - 3030271

    Max. current carrying capacity
    32 A
  7. Plug-in bridge FBS 20-6 - 3030365

    Max. current carrying capacity
    32 A
  8. Plug-in bridge FBS 50-6 - 3032224

    Max. current carrying capacity
    32 A
  9. Plug-in bridge FBSR 2-6 - 3033715

    Max. current carrying capacity
    24 A
  10. Plug-in bridge FBSR 3-6 - 3001594

    Max. current carrying capacity
    24 A
  11. Plug-in bridge FBSR 4-6 - 3001595

    Max. current carrying capacity
    24 A
  12. Plug-in bridge FBSR 5-6 - 3001596

    Max. current carrying capacity
    24 A
  13. Plug-in bridge FBSR 10-6 - 3033716

    Max. current carrying capacity
    24 A
  14. Short-circuit connector FBSRH 2-6 - 3033812

    Max. current carrying capacity
    24 A
  15. Plug-in bridge FBS 2-6 BU - 3036932

    Max. current carrying capacity
    32 A
  16. Plug-in bridge FBS 3-6 BU - 3036945

    Max. current carrying capacity
    32 A
  17. Plug-in bridge FBS 4-6 BU - 3036958

    Max. current carrying capacity
    32 A
  18. Plug-in bridge FBS 5-6 BU - 3036961

    Max. current carrying capacity
    32 A
  19. Plug-in bridge FBS 10-6 BU - 3032198

    Max. current carrying capacity
    32 A
  20. Plug-in bridge FBS 20-6 BU - 3032208

    Max. current carrying capacity
    32 A
  21. Plug-in bridge FBS 50-6 BU - 3032211

    Max. current carrying capacity
    32 A
  22. Reducing bridge RB ST 10-(2,5/4) - 3030873

    Max. current carrying capacity
    35 A
  23. Reducing bridge RB UT 10-(2,5/4) - 3047060

    Max. current carrying capacity
    40 A
  24. Reducing bridge RB UT 35-(2,5/4) - 3047277

    Max. current carrying capacity
    40 A
  25. Reducing bridge RB UT 16-(2,5/4) - 3047073

    Max. current carrying capacity
    40 A
  26. Reducing bridge RB UT 6-(2,5/4) - 3047251

    Max. current carrying capacity
    40 A
  27. End cover D-UT 2,5/4-TWIN - 3047141

  28. DIN rail perforated NS 35/ 7,5 PERF 2000MM - 0801733

  29. Screwdriver SZS 0,6X3,5 - 1205053

  30. DIN rail, unperforated NS 35/ 7,5 UNPERF 2000MM - 0801681

  31. Marker pen B-STIFT - 1051993

  32. DIN rail perforated NS 35/ 7,5 WH PERF 2000MM - 1204119

  33. Marker pen X-PEN 0,35 - 0811228

  34. DIN rail, unperforated NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - 1204122

  35. Screwdriver SF-SL 0,6X3,5-100 S-VDE - 1212587

  36. DIN rail, unperforated NS 35/ 7,5 AL UNPERF 2000MM - 0801704

  37. DIN rail perforated NS 35/ 7,5 ZN PERF 2000MM - 1206421

  38. DIN rail, unperforated NS 35/ 7,5 ZN UNPERF 2000MM - 1206434

  39. DIN rail, unperforated NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - 0801762

  40. End cap NS 35/ 7,5 CAP - 1206560

  41. DIN rail perforated NS 35/15 PERF 2000MM - 1201730

  42. DIN rail, unperforated NS 35/15 UNPERF 2000MM - 1201714

  43. DIN rail perforated NS 35/15 WH PERF 2000MM - 0806602

  44. DIN rail, unperforated NS 35/15 WH UNPERF 2000MM-VPE 10 - 1204135

  45. DIN rail, unperforated NS 35/15 AL UNPERF 2000MM - 1201756

  46. DIN rail perforated NS 35/15 ZN PERF 2000MM - 1206599

  47. DIN rail, unperforated NS 35/15 ZN UNPERF 2000MM - 1206586

  48. DIN rail, unperforated NS 35/15 CU UNPERF 2000MM-VPE 10 - 1201895

  49. End cap NS 35/15 CAP - 1206573

  50. DIN rail, unperforated NS 35/15-2,3 UNPERF 2000MM-VPE 10 - 1201798

  51. Zack marker strip ZB 6:UNBEDRUCKT - 1051003

  52. Zack marker strip ZB 6 CUS - 0824992

  53. Zack marker strip ZB 6,LGS:FORTL.ZAHLEN - 1051016

  54. Zack marker strip ZB 6,QR:FORTL.ZAHLEN - 1051029

  55. Zack marker strip ZB 6,LGS:GLEICHE ZAHLEN - 1051032

  56. Marker for terminal blocks ZB 6,LGS:L1-N,PE - 1051414

  57. Marker for terminal blocks ZB 6,LGS:U-N - 1051430

  58. Marker for terminal blocks UC-TM 6 - 0818085

  59. Marker for terminal blocks UC-TM 6 CUS - 0824589

  60. Marker for terminal blocks UCT-TM 6 - 0828736

  61. Marker for terminal blocks UCT-TM 6 CUS - 0829602

  62. Test plugs MPS-MT - 0201744

  63. Insulating sleeve MPS-IH WH - 0201663

  64. Insulating sleeve MPS-IH RD - 0201676

  65. Insulating sleeve MPS-IH BU - 0201689

  66. Insulating sleeve MPS-IH YE - 0201692

  67. Insulating sleeve MPS-IH GN - 0201702

  68. Insulating sleeve MPS-IH GY - 0201728

  69. Insulating sleeve MPS-IH BK - 0201731

  70. Test adapter PAI-4-FIX-5/6 BU - 3035975

  71. Test adapter PAI-4-FIX-5/6 OG - 3035974

  72. Test adapter PAI-4-FIX-5/6 YE - 3035977

  73. Test adapter PAI-4-FIX-5/6 RD - 3035976

  74. Test adapter PAI-4-FIX-5/6 GN - 3035978

  75. Test adapter PAI-4-FIX-5/6 BK - 3035980

  76. Test adapter PAI-4-FIX-5/6 GY - 3035982

  77. Test adapter PAI-4-FIX-5/6 VT - 3035979

  78. Test adapter PAI-4-FIX-5/6 BN - 3035981

  79. Test adapter PAI-4-FIX-5/6 WH - 3035983

  80. Test plugs PS-6 - 3030996

  81. Test plugs PS-6/2,3MM RD - 3038736

  82. End clamp CLIPFIX 35 - 3022218

  83. End clamp CLIPFIX 35-5 - 3022276

  84. End clamp E/NS 35 N - 0800886

  85. Test adapter PAI-4-N GY - 3032871