SDKK 6/ 8 UNTEN NZ:M6-A1 - Panel feed-through terminal block
3006441

Panel feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 32, connection method: Screw/plug-in connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray

Product details








Compatible products